P32W2R1-50-7

Low Voltage Foam Tape

Foam tape, 1/32" (thick) x .50" (wide) x 7 yards, rubber adhesive.

Specifications

Color

White

Width (In.)

0.50

Length (mm)

6400.8

Part Features

NA

Roll Length (yd)

7

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378716

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0128

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

1.2840

Resources

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Adhesive Tape Product Page

US English

Technical References

Foam-Tape----TR74

US English

MSDS

Material Safety Data Sheet

US English

Catalog Cut Sheets

Adhesive Tape for Wiring Duct Product Page

US English

Related Products