P32W2R1-75-7

Low Voltage Foam Tape

Foam tape, 1/32" (thick) x .75" (wide) x 7 yards, rubber adhesive.

Specifications

Color

White

Width (In.)

0.75

Length (mm)

6400.8

Part Features

NA

Roll Length (yd)

7

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498378727

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0220

Std. Ctn. Qty.

60

Std. Ctn. Volume (cf)

1.3201

Resources

MSDS

Material Safety Data Sheet

US English

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Adhesive Tape for Wiring Duct Product Page

US English

Catalog Cut Sheets

Adhesive Tape Product Page

US English

Technical References

Foam-Tape----TR74

US English

Related Products