RAEFXIG-X

Power Rated Fittings

Power rated right angle/entrance end fitting for use with LD3, LDPH3, LDS3, LD5, LDPH5, LDS5, LD10 and LDPH10 raceway. Use CA3 or CA5 adapters for LD3/LDPH3/LDS3 and LD5/LDPH5/LDS5 profile raceway; adapters not required for LD10 and LDPH10 raceway.

Specifications

Fitting Type

Entrance End/Right Angle

Material

ABS

Color

International Gray

Overall Length (In.)

5.05

Overall Length (mm)

128.4

Overall Width (In.)

1.94

Overall Width (mm)

49.2

Overall Height (In.)

1.88

Overall Height (mm)

47.6

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3/LDPH3/LDS3/LD5/LDPH5/LDS5/LD10/LDPH10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

CE Compliant

Yes

UL Listed

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498353063

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.2231

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Part Drawings

Right-Angle/Entrance-End-Fitting-for-LD3/5/10,-LDPH3/5/10,-LDS3/5-Raceway

US English

Part Drawings

Right Angle/Entrance End Fitting for LD3/5/10, LDPH3/5/10, LDS3/5 Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Specification Sheets

Pan-Way® LDS Surface Raceway System SRSP25--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Related Products