RAF10AW-X

Low Voltage Fittings

Right angle fitting for use with LD10 raceway, Arctic White, ABS, Length 2.5 in.

Specifications

For Use With

LD10

Color

Arctic White

Depth (mm)

23.1

Material

ABS

Height (In.)

0.91

Height (mm)

23.1

Length (In.)

2.50

Length (mm)

63.5

Width (In.)

2.50

Width (mm)

63.5

CE Compliant

Yes

Fitting Type

Right Angle

Mounting

Snap On

Part Features

NA

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498374953

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.4194

Resources

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products