RAF10IG-X

Low Voltage Fittings

Right angle fitting for use with LD10 raceway, International Gray, ABS, Length 2.5 in.

Specifications

Fitting Type

Right Angle

Material

ABS

Color

International Gray

Overall Length (In.)

2.5

Overall Length (mm)

63.5

Overall Width (In.)

2.5

Overall Width (mm)

63.5

Overall Height (In.)

0.91

Overall Height (mm)

23.1

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.50

Length (mm)

63.5

CE Compliant

Yes

Mounting

Snap on

Overall Depth (mm)

23.1

Part Features

NA

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498326270

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.4196

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Right Angle Fitting for LD10 Raceway

US English

Part Drawings

Right-Angle-Fitting-for-LD10-Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products