RAF3WH-E

Low Voltage Fittings

Right angle fitting for use with LD3 raceway, White, ABS, Length 1.82 in.

Specifications

For Use With

LD3

Color

White

Fitting Type

Right Angle

Product Type

Low Voltage Fittings

Material

ABS

Height (In.)

0.44

Height (mm)

11.2

Length (In.)

1.82

Length (mm)

46.2

Width (In.)

1.82

Width (mm)

46.2

CE Compliant

Yes

Depth (mm)

11.2

Mounting

Snap on

Part Features

NA

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498358798

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1851

Resources

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Part Drawings

Right-Angle-Fitting-for-LD3-Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products