RAF5IW-E

Low Voltage Fittings

Right angle fitting for use with LD5 raceway, Off White, ABS, Length 2.00 in.

Specifications

Fitting Type

Right Angle

Color

Off White

Length (In.)

2.00

Length (mm)

50.8

For Use With

LD5

Material

ABS

Height (In.)

0.58

Height (mm)

14.7

Width (In.)

2.00

Width (mm)

50.8

CE Compliant

Yes

Depth (mm)

14.7

Mounting

Snap On

Part Features

NA

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498326269

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2694

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Part Drawings

Right-Angle-Fitting-for-LD5-Raceway

US English

Part Drawings

Right Angle Fitting for LD5 Raceway

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Line Cards

Surface Raceway Line Card

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Related Products