RAFC3AW-X

Bend Radius Control Fittings

Right angle - cover only - fitting for use with LD3, LDPH3 and LDS3 raceway.

Specifications

Product Type

Bend Radius Control Fittings

Fitting Type

Right Angle

Color

Arctic White

For Use With

LD3/LDPH3/LDS3

Material

ABS

Height (In.)

0.47

Height (mm)

11.9

Length (In.)

2.23

Length (mm)

56.6

Width (In.)

2.23

Width (mm)

56.6

CE Compliant

Yes

Depth (mm)

11.9

Mounting

Snap on

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498359506

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1851

Resources

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Specification Sheets

Pan-Way® LDS Surface Raceway System SRSP25--WW-ENG

US English

Part Drawings

Right Angle Fitting for LD3 and LDPH3 Raceway

US English

Part Drawings

Right-Angle-Fitting-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Related Products