RAFC5EI-X

Bend Radius Control Fittings

Right angle fitting for use with LD5, LDPH5, and LDS5 raceway, Electric Ivory, ABS, Length 2.58 in.

Specifications

Fitting Type

Right Angle

Color

Electric Ivory

Length (In.)

2.58

Length (mm)

65.5

For Use With

LD5/LDPH5

Material

ABS

Height (In.)

0.64

Height (mm)

16.3

Width (In.)

2.58

Width (mm)

65.5

CE Compliant

Yes

Mounting

Snap On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498355551

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2694

Resources

Part Drawings

Right Angle Fitting for LD5, LDPH5 and LDS5 Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Part Drawings

Right Angle Fitting for LD5, LDPH5 and LDS5 Raceway

US English

Part Drawings

Right-Angle-Fitting-for-LD5,-LDPH5-and-LDS5-Raceway

US English

Related Products