RAFX3AW-X

Power Rated Fittings

Right angle fitting for use with LDPH3 and LDS3 raceway, Arctic White, ABS, Length 2.23 in.

Specifications

For Use With

LDPH3/LDS3

Color

Arctic White

Product Type

Power Rated Fittings

Material

ABS

Length (In.)

2.23

Length (mm)

56.7

Overall Height (In.)

0.47

Overall Height (mm)

11.9

Overall Width (In.)

2.23

Overall Width (mm)

56.7

CE Compliant

Yes

UL5A Listed

Yes

Fitting Type

Right Angle

Mounting

Snap on

Part Features

NA

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498359511

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.6414

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Related Products