RF10X3EI-X

Low Voltage Fittings

Reducer fitting for LD raceway from size 10 to size 3. For use with LD3 and LD10 raceway. For in-line terminations, use with CF10**, Electric Ivory, ABS, Length 1.00 in.

Specifications

Fitting Type

Reducer

Material

ABS

Color

Electric Ivory

Overall Length (In.)

1

Overall Length (mm)

25.4

Overall Width (In.)

1.62

Overall Width (mm)

41.1

Overall Height (In.)

0.88

Overall Height (mm)

22.4

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3/LD10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

1.00

Length (mm)

25.4

CE Compliant

Yes

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL Listed

Yes

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Low Voltage Fittings

Packaging Details

UPC

07498325165

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0501

Resources

Part Drawings

Reducer Fitting for LD10 to LD3 Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Reducer-Fitting-for-LD10-to-LD3-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products