RF10X3IW-X

Low Voltage Fittings

Reducer fitting for LD raceway from size 10 to size 3. For use with LD3 and LD10 raceway. For in-line terminations, use with CF10**, Off White, ABS, Length 1.00 in.

Specifications

For Use With

LD3/LD10

Color

Off White

Material

ABS

Height (In.)

0.88

Height (mm)

22.4

Length (In.)

1.00

Length (mm)

25.4

Width (In.)

1.62

Width (mm)

41.1

CE Compliant

Yes

Fitting Type

Reducer

Mounting

Snap On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498326277

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0501

Resources

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Reducer Fitting for LD10 to LD3 Raceway

US English

Part Drawings

Reducer-Fitting-for-LD10-to-LD3-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Related Products