RF5X3IG-E

Low Voltage Fittings

Reducer fitting for LD raceway from size 5 to size 3. For use with LD5 and LD3 raceway. For in-line terminations, use with CF5, International Gray, ABS, Length 0.85 in.

Specifications

Fitting Type

Reducer

Color

International Gray

Length (In.)

0.85

Length (mm)

21.6

For Use With

LD3/LD5

Material

ABS

Height (In.)

0.55

Height (mm)

14.0

Width (In.)

1.11

Width (mm)

28.2

CE Compliant

Yes

Mounting

Snap On

Part Features

NA

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498326272

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0501

Resources

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Reducer-Fitting-for-LD5-to-LD3-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products