RFX103IW-X

Power Rated Fittings

Reducer fitting for use with LD3, LDPH3, LD10 and LDPH10 raceway. For in-line terminations, use with CFX10, Off White, ABS, Length 1.25 in.

Specifications

Fitting Type

Reducer

Material

ABS

Color

Off-White

Overall Length (In.)

1.25

Overall Length (mm)

31.7

Overall Width (In.)

1.56

Overall Width (mm)

39.6

Overall Height (In.)

0.9

Overall Height (mm)

22.9

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD3/LDPH3/LD10/LDPH10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (mm)

31.7

CE Compliant

Yes

UL Listed

Yes

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

UL5A Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498359730

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0501

Resources

Specification Sheets

LD-Raceway

US English

Part Drawings

Reducer Fitting for LD / LDPH10 to LD /LDPH /LDS3 Raceway

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Specification Sheets

Pan-Way® LDS Surface Raceway System SRSP25--WW-ENG

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LDPH3-and-LDS3-Raceway

US English

Part Drawings

Reducer-Fitting-for-LD-/-LDPH-10-to-LD-/LDPH-3-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products