RFX103WH-X

Power Rated Fittings

Reducer fitting for use with LD3, LDPH3, LD10 and LDPH10 raceway. For in-line terminations, use with CFX10, White, ABS, Length 1.25 in.

Specifications

For Use With

LD3/LDPH3/LD10/LDPH10

Color

White

Product Type

Power Rated Fittings

Material

ABS

Height (In.)

0.90

Height (mm)

22.9

Length (In.)

1.25

Length (mm)

31.7

Width (In.)

1.56

Width (mm)

39.6

CE Compliant

Yes

UL Listed

Yes

Fitting Type

Reducer

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL5A Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498359732

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0100

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0501

Resources

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Reducer-Fitting-for-LD-/-LDPH-10-to-LD-/LDPH-3-Raceway

US English

Part Drawings

Reducer Fitting for LD / LDPH10 to LD /LDPH /LDS3 Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products