RFX105AW-X

Power Rated Fittings

Reducer fitting for use with LD5, LDPH5, LDS5, LD10 and LDPH10 raceway. For in-line terminations, use with CFX10**, Arctic White, ABS, Length 1.25 in.

Specifications

Fitting Type

Reducer

Material

ABS

Color

Arctic White

Overall Length (In.)

1.25

Overall Length (mm)

31.7

Overall Width (In.)

1.56

Overall Width (mm)

39.6

Overall Height (In.)

0.9

Overall Height (mm)

22.9

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LD5/LDPH5/LDS5/LD10/LDPH10

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

CE Compliant

Yes

UL Listed

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498361206

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0771

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Reducer-Fitting-for-LD-/-LDPH-/-LDS10-to-LD-/LDPH-/LDS5-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products