RFX53AW-X

Power Rated Fittings

Reducer fitting for use with LD3, LDPH3, LDS3, LD5, LDPH5 and LDS5 raceway. For in-line terminations, use with CFX5**, Arctic White, ABS, Length 1.00 in.

Specifications

Product Type

Power Rated Fittings

Fitting Type

Reducer

Color

Arctic White

Length (In.)

1.00

Length (mm)

25.4

For Use With

LD3/LDPH3/LDS3/LD5/LDPH5/LDS5

Material

ABS

Height (In.)

0.61

Height (mm)

15.6

CE Compliant

Yes

UL Listed

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

Voltage

UL 600V/CSA 600V

Width (In.)

1

Width (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498360724

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0138

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0690

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Reducer-Fitting-for-LD-/-LDPH-/-LDS5-to-LD-/LDPH-/LDS3-Raceway

US English

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Related Products