TF5IW-E

Low Voltage Fittings

Tee fitting for use with LD5 raceway, Off White, ABS, Length 1.84 in.

Specifications

Fitting Type

Tee

Color

Off White

Length (In.)

1.84

Length (mm)

46.6

For Use With

LD5

Material

ABS

Height (In.)

0.58

Height (mm)

14.7

Width (In.)

2.58

Width (mm)

65.7

CE Compliant

Yes

Mounting

Snap On

Part Features

NA

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

20

Packaging Details

UPC

07498326280

Std. Pkg. Qty.

20

Std. Pkg. Volume (cf)

0.0731

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.3656

Resources

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Tee Fitting for LD5 Raceway

US English

Catalog Cut Sheets

Coupler-Fittings-for-LD3,-LD5,-LD10

US English

Part Drawings

Tee Fitting for LD5 Raceway

US English

Part Drawings

Tee-Fitting-for-LD5-Raceway

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products