TFC5EI-X

Bend Radius Control Fittings

Tee fitting for use with LD5, LDPH5, and LDS5 raceway, Electric Ivory, ABS, Length 2.58 in.

Specifications

Fitting Type

Tee

Color

Electric Ivory

Length (In.)

2.58

Length (mm)

65.5

For Use With

LD5/LDPH5/LDS5

Material

ABS

Height (In.)

0.64

Height (mm)

16.3

Width (In.)

4.04

Width (mm)

102.6

CE Compliant

Yes

Mounting

Snap On

Part Features

1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498355643

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.4196

Resources

Specification Sheets

Pan-Way® LD Surface Raceway System SRSP21--WW-ENG

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Part Drawings

Tee-Fitting-for-use-with-LD5-and-LDPH5-Raceway

US English

Part Drawings

Tee Fitting for use with LD5 and LDPH5 Raceway

US English

Part Drawings

Tee Fitting for use with LD5 and LDPH5 Raceway

US English

Part Drawings

Tee-Fitting-for-use-with-LD5-and-LDPH5-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products