TFX10AW-X

Power Rated Fittings

Tee fitting for use with LDPH10 raceway only.

Specifications

Product Type

Power Rated Fittings

Color

Arctic White

CE Compliant

Yes

Fitting Type

Tee

Height (In.)

0.93

Height (mm)

23.6

Length (In.)

3.18

Length (mm)

NA

Material

ABS

Mounting

Snap-On

Part Features

NA

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

UL5A Listed

Yes

Voltage

UL 600V/CSA 600V

Width (In.)

4.73

Width (mm)

120.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498372185

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Tee-Fitting-for-LDPH10-Raceway

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Related Products