TFX10IG-X

Power Rated Fittings

Tee fitting for use with LDPH10 raceway only, International Gray.

Specifications

Product Type

Power Rated Fittings

Material

ABS

Color

International Gray

Fitting Type

Tee

CE Compliant

Yes

Height (In.)

0.93

Height (mm)

23.6

Length (In.)

3.18

Length (mm)

NA

Mounting

Snap-On

Part Features

NA

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

UL5A Listed

Yes

Voltage

UL 600V/CSA 600V

Width (In.)

4.73

Width (mm)

120.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498353083

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1583

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Tee-Fitting-for-LDPH10-Raceway

US English

Part Drawings

Tee Fitting for LDPH10 Raceway

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Related Products