TFX3IG-X

Power Rated Fittings

Tee fitting for use with LDPH3 and LDS3 raceway, International Gray, ABS, Length 2.23 in.

Specifications

Fitting Type

Tee

Material

ABS

Color

International Gray

Overall Length (In.)

2.23

Overall Length (mm)

NA

Overall Width (In.)

3.6

Overall Width (mm)

91.4

Overall Height (In.)

0.47

Overall Height (mm)

11.9

Internal Area (mm²)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

For Use With

LDPH3/LDS3

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

Length (In.)

2.23

Length (mm)

56.6

CE Compliant

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

NA

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Power Rated Fittings

Packaging Details

UPC

07498353001

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0539

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Tee Fitting for LDPH3 Raceway

US English

Part Drawings

Tee-Fitting-for-LDPH3-and-LDS3-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Related Products