TFX5AW-X

Power Rated Fittings

Tee fitting for use with LDPH5 and LDS5 raceway, Arctic White, ABS, Length 2.58 in.

Specifications

Product Type

Power Rated Fittings

Fitting Type

Tee

Color

Arctic White

Length (In.)

2.58

Length (mm)

65.5

For Use With

LDPH5/LDS5

Material

ABS

Height (In.)

0.64

Height (mm)

16.1

Width (In.)

4.05

Width (mm)

102.9

CE Compliant

Yes

UL5A Listed

Yes

Mounting

Snap-On

Part Features

NA

Standards

UL94V-0; FT4, meets TIA/EIA standards

UL Listed

Yes

Voltage

UL 600V/CSA 600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498359522

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1626

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Tee-Fitting-for-LDPH5-and-LDS5-Raceway

US English

Selection Guides

Non-Metallic raceway Quick Reference Guide

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way Hinged LDPH Raceway SRSP30--WW-ENG

US English

Installation Documents

LD Raceway-Fittings-Installation doc

US English

Specification Sheets

Pan-Way LDS Surface Raceway System: SRSP25--WW-ENG

US English

Related Products