LDW10-V

Installation Tool

Installation tool for use with type LD10 and LD2P10 raceway.

Specifications

Color

Black

Type

Installation

Application

Designed for routing any low voltage cable along smooth and clean perimeter walls, baseboards or ceilings.

For Use With

LD10/LD2P10

Length (In.)

2.10

Material

ABS

Overall Height (In.)

1.40

Overall Width (In.)

1.93

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Product Type

Installation Tool

Packaging Details

UPC

07498362501

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.3466

Resources

Specification Sheets

Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG

US English

Part Drawings

Raceway Installation Tool for LD10 and LD2P10 Raceway

US English

Part Drawings

Raceway-Installation-Tool-for-LD10-and-LD2P10-Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Related Products