LDW5-V

Installation Tool

Installation tool for use with type LD5 raceway.

Specifications

Color

Black

Type

Installation

Application

Designed for routing any low voltage cable along smooth and clean perimeter walls, baseboards or ceilings.

For Use With

LD5

Length (In.)

1.75

Material

ABS

Overall Height (In.)

0.80

Overall Width (In.)

1.22

Part Features

1" bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.

Standards Met

UL94V-0; FT4, meets TIA/EIA standards

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Product Type

Installation Tool

Packaging Details

UPC

07498362500

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0186

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1860

Resources

Part Drawings

Raceway-Installation-Tool-for-LD5-Raceway

US English

Part Drawings

Raceway Installation Tool for LD5 Raceway

US English

Line Cards

Surface Raceway Line Card

US English

Specification Sheets

Pan-Way LD Surface Raceway System

US English

Related Products