EDU20IW-X

Electrical Outlets

20A specification grade 106 duplex outlet, Off-White.

Specifications

Material

NA

Raceway Type

Power Oulet

Overall Length (In.)

4.08

Overall Length (mm)

103.6

Overall Width (In.)

1.32

Overall Height (In.)

4.08

Color

Off-White

Product Type

Electrical Outlets

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Gang Opening Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498375746

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1662

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Outlet Wiring Diagram

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Part Drawings

20A-106-Duplex-Outlet

US English

Catalog Cut Sheets

Stainless-Steel-Faceplates--WPS-20,-WPS-202-

US English

Line Cards

Surface Raceway Line Card

US English

Related Products