discontinued

EDU20WH-X

Electrical Outlets

20A specification grade 106 duplex outlet, White.

Specifications

Material

NA

Raceway Type

Power Oulet

Overall Length (In.)

4.08

Overall Length (mm)

103.6

Overall Width (In.)

1.32

Overall Height (In.)

4.08

Color

White

Product Type

Electrical Outlets

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Gang Opening Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498376636

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1434

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Outlet Wiring Diagram

US English

Line Cards

Surface Raceway Line Card

US English

Related Products