EGU20IW-X

Electrical Outlets

20A specification grade GFCI rectangular outlet (ground fault circuit interrupter).

Specifications

Material

NA

Raceway Type

Power Oulet

Overall Length (In.)

4.2

Overall Length (mm)

106.7

Overall Width (In.)

1.3

Overall Height (In.)

4.2

Color

Off-White

Product Type

Electrical Outlets

UL5A Listed

Yes

CSA 22.2 No.62-93

Yes

Gang Opening Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498376754

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3514

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

20A-GFCI-Rectangular-Outlet

US English

Part Drawings

20A GFCI Rectangular Outlet

US English

Catalog Cut Sheets

Stainless-Steel-Faceplates--WPS-20,-WPS-202-

US English

Line Cards

Surface Raceway Line Card

US English

Installation Documents

Outlet Wiring Diagram

US English

Related Products