ERU20IW-X

Power Rated

20A specification grade rectangular outlet, International white.

Specifications

Material

Plastic/Metal

Color

International White

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Height (In.)

4.08

Height (mm)

103.6

Length (In.)

4.08

Length (mm)

103.6

Width (In.)

1.30

Width (mm)

33.0

Depth (In.)

1.02

Depth (mm)

25.8

Legend

false

No. of Module Inserts

NA

Outlet Type

20A Rectangular Electrical Outlet

Type

Outlet

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498375743

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1755

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

20A-Rectangular-Outlet--ERU20-

US English

Part Drawings

20A Rectangular Outlet

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Stainless-Steel-Faceplates--WPS-20,-WPS-202-

US English

Installation Documents

Outlet Wiring Diagram

US English

Related Products