ETU20IW-X

Power Rated

20A specification grade TVSS rectangular outlet (transient voltage surge suppressor).

Specifications

Color

Off White

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Height (In.)

4.20

Height (mm)

106.7

Length (In.)

4.20

Length (mm)

106.7

Width (In.)

1.75

Width (mm)

44.5

BMEcat - cable strain relief

false

Depth (mm)

39.6

Material

Plastic

Outlet Type

Rectangular Surge Suppression Electrical

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498376753

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.3514

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

Stainless-Steel-Faceplates--WPS-20,-WPS-202-

US English

Part Drawings

20A-TVSS-Rectangular-Outlet

US English

Part Drawings

20A TVSS Rectangular Outlet

US English

Related Products