JB1DAW-A

Low Voltage

Single gang one-piece deep outlet box with adhesive backing. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® LD profile raceway. 5.23"L x 3.48"W x 2.75"H (133.0mm x 88.5mm x 69.8mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

ABS

Raceway Type

One-Piece Outlet Box

Overall Length (In.)

5.23

Overall Length (mm)

132.8

Overall Width (In.)

3.48

Overall Height (In.)

2.75

Color

Arctic White

Product Type

Low Voltage

CSA 22.2 No.62-93

Yes

Gang Opening Type

Single Gang

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372262

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7439

Resources

Part Drawings

Single-Gang-One-piece-Deep-Outlet-Box-with-adhesive-backing

US English

Line Cards

Surface Raceway Line Card

US English

Related Products