JB1DIG-A

Low Voltage

Single gang one-piece deep outlet box with adhesive backing. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® LD profile raceway. 5.23in L x 3.48in W x 2.75in H (133.0mm x 88.5mm x 69.8mm). Breakouts for 1/2in, 3/4in , or 1in diameter conduit, International Grey.

Specifications

Material

ABS

Color

International Gray

CSA 22.2 No.62-93

No

UL5A Listed

No

Height (In.)

2.75

Height (mm)

69.9

Length (In.)

5.23

Length (mm)

132.8

Width (In.)

3.48

Width (mm)

88.4

Outlet Box Power Rating

Low Voltage

Outlet Box Size

Single Gang

Outlet Box Type

One-Piece Deep

Type

Junction Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358292

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7439

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Single Gang One-piece Deep Outlet Box with adhesive backing

US English

Related Products