JB1DIW-A

Low Voltage

Single gang one-piece deep outlet box with adhesive backing. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® LD profile raceway. 5.23in L x 3.48in W x 2.75in H (133.0mm x 88.5mm x 69.8mm). Breakouts for 1/2in, 3/4in , or 1in diameter conduit, International White.

Specifications

Material

ABS

Color

International White

CSA 22.2 No.62-93

No

UL5A Listed

No

Height (In.)

2.75

Height (mm)

69.9

Length (In.)

5.23

Length (mm)

132.8

Width (In.)

3.48

Width (mm)

88.4

CE Compliant

No

Outlet Box Power Rating

Low Voltage

Outlet Box Size

Single Gang

Outlet Box Type

One-Piece Deep

Part Features

Single gang one-piece deep outlet box with adhesive backing. (L=5.23in. W=3.48in. H=2.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard 70mm single gang faceplate.

Type

Junction Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358291

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7435

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Single-Gang-One-piece-Deep-Outlet-Box-with-adhesive-backing

US English

Part Drawings

Single Gang One-piece Deep Outlet Box with adhesive backing

US English

Catalog Cut Sheets

Low-Voltage-Surface-Mount-Outlet-Boxes--JBX3510IW-A-

US English

Catalog Cut Sheets

Low-Voltage-Surface-Mount-Outlet-Boxes--JBX3510IW-A-

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products