JB1DWH-A

Low Voltage

Single gang one-piece deep outlet box with adhesive backing. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® LD profile raceway. 5.23in L x 3.48in W x 2.75in H (133.0mm x 88.5mm x 69.8mm). Breakouts for 1/2in, 3/4in , or 1in diameter conduit, White.

Specifications

Material

ABS

Raceway Type

One-Piece Outlet Box

Overall Length (In.)

5.23

Overall Length (mm)

132.8

Overall Width (In.)

3.48

Overall Height (In.)

2.75

Color

White

Product Type

Low Voltage

Length (In.)

5.23

Gang Opening Type

Single Gang

Outlet Box Power Rating

Low Voltage

Outlet Box Size

Single Gang

Part Features

Single gang one-piece deep outlet box with adhesive backing. (L=5.23in. W=3.48in. H=2.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard 70mm single gang faceplate.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358293

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7435

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Single-Gang-One-piece-Deep-Outlet-Box-with-adhesive-backing

US English

Part Drawings

Single Gang One-piece Deep Outlet Box with adhesive backing

US English

Related Products