JB1EI-A

Low Voltage

Single gang one-piece outlet box with adhesive backing. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® LD profile raceway. 5.09"L x 3.34"W x 1.75"H (129.4mm x 85.0mm x 44.4mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

ABS

Color

Electric Ivory

CSA 22.2 No.62-93

No

UL5A Listed

No

Height (In.)

0.75

Height (mm)

19.1

Length (In.)

5.09

Length (mm)

129.3

Width (In.)

3.34

Width (mm)

84.8

CE Compliant

NA

Outlet Box Power Rating

Low Voltage

Outlet Box Size

Single Gang

Outlet Box Type

One-Piece

Part Features

Single gang one-piece outlet box with adhesive backing. (L=5.09in. W=3.34in H=1.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard 70mm single gang faceplate.

Type

Junction Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358284

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0352

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3518

Resources

Part Drawings

US English

Line Cards

Surface Raceway Line Card

US English

Related Products