JB1FSAW-A

Low Voltage

Single gang two-piece snap together outlet box with adhesive backing. Box accepts Pan-Way® Snap-On Faceplates. For use with Pan-Way® T-45 or LD profile raceway. 5.00"L x 3.26"W x 1.62"H (127.1mm x 82.7mm x 41.1mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Snap Outlet Box

Overall Length (In.)

5

Overall Length (mm)

127

Overall Width (In.)

3.26

Overall Height (In.)

1.62

Color

Arctic White

Product Type

Low Voltage

CSA 22.2 No.62-93

Yes

Gang Opening Type

Single Gang

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376785

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3466

Resources

Part Drawings

Fast-Snap-Outlet-Box--JB1FS-

US English

Line Cards

Outlets Offering for EMEA

UK English

Line Cards

Surface Raceway Line Card

US English

Related Products