JB1IW-A

Low Voltage

The single gang low-voltage one-piece outlet box with adhesive backing accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. It is for use with the Pan-Way® LD profile raceway. It measures 5.09" long x 3.34" wide x 0.75" high (129.3mm x 84.8mm x 19.1mm). It has breakouts for 1/2", 3/4", or 1" diameter conduit and is off white.

Specifications

Material

ABS

Color

International White

CSA 22.2 No.62-93

No

UL5A Listed

No

Height (In.)

0.75

Height (mm)

19.1

Length (In.)

5.09

Length (mm)

129.3

Width (In.)

3.34

Width (mm)

84.8

CE Compliant

No

Outlet Box Power Rating

Low Voltage

Outlet Box Size

Single Gang

Outlet Box Type

One-Piece

Part Features

Single gang one-piece outlet box with adhesive backing. (L=5.09in. W=3.34in H=1.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard 70mm single gang faceplate.

Type

Junction Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358285

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0352

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3518

Resources

Part Drawings

Single Gang One-piece Outlet Box with adhesive backing

US English

Line Cards

Surface Raceway Line Card

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Part Drawings

Single Gang One-piece Outlet Box with adhesive backing

US English

Catalog Cut Sheets

Low-Voltage-Surface-Mount-Outlet-Boxes--JBX3510IW-A-

US English

Catalog Cut Sheets

Low-Voltage-Surface-Mount-Outlet-Boxes--JBX3510IW-A-

US English

Selection Guides

Raceway Selection Guide for North America: SRSG02

US English

Related Products