JB3510IW-A

Low Voltage

Single Gang Two-piece Snap Together Outlet Box with adhesive backing. Box accepts Pan-Way™ Screw-on Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way™ T45 or LD Profile Raceway. 5.02in L x 3.27in W x 1.62in H (127.4mm x 83.0mm x 41.1mm). Breakouts for 1/2in, 3/4in, or 1in diameter conduit, Off White.

Specifications

Color

Off White

Application

Faceplates, NEMA standard single gang faceplate

CE Compliant

No

Height (mm)

41.1

Height In (mm)

1.62 In (41.1 mm)

Length (In.)

5.02

Length (mm)

127.4

Length In (mm)

5.02 In (127.4 mm)

Width (mm)

83.0

Width In (mm)

3.27 In (83.0 mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498382155

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0337

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

0.1683

Resources

Line Cards

Surface Raceway Line Card

US English

Installation-Instructions

Pan-Way Surface Mount Junction Box: RW42--ENG

US English

Related Products