Double gang pass-through divider. Allows power and communication outlets to be routed in series. For use with JBP2D when installing LD2P10 raceway.
Product Type | Junction Box |
Color | Off White |
Gang Opening Type | Double Gang |
Material | ABS |
Raceway Type | Pass-Through |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.51 |
Overall Height (mm) | 38.3 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5 |
Overall Length (mm) | 127 |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Application | Allows Power and Communication Outlets to be Routed in Series. |
UPC | 07498364772 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0748 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7483 |
Part Drawings | Part-Drawing-PDF - JBD2-200 | English | |
Part Drawings | Part Drawing - DWG - JBD2_35713-04 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |