The power rated junction box is designed to be used with any Panduit Surface Raceway. It is compatible with standard NEMA single gang screw-on faceplates. It measures 5.19 inches L x 3.45 inches W x 2.75 inches H (131.9mm x 87.7mm x 69.8mm). It is made of ABS plastic and is Electric Ivory.
Product Type | Junction Box |
Color | Electric Ivory |
Gang Opening Type | Single Gang |
Material | PVC |
Raceway Type | Two-Piece Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5 |
Overall Length (mm) | 127 |
Overall Width (In.) | 3.28 |
Overall Width (mm) | 82.8 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
Part Features | Single gang two-piece screw together deep outlet box. (L=5.19in. W=3.45in. H=2.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard single gang faceplate. |
UPC | 07498364075 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0748 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7483 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet SRSP21--WW-ENG | English | |
Part Drawings | Part-Drawing-PDF - JBP1D-200 | English | |
Part Drawings | Part Drawing - DWG - JBP1D_35541-43 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |