JBP1IG

Power Rated

Single gang two-piece screw together outlet box. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use withPan-Way® LD profile raceway. 5.19in L x 3.45in W x 1.75in H (131.9mm x 87.7mm x 44.4mm). Breakouts for 1/2in, 3/4in, or 1in diameter conduit, International Grey.

Specifications

Material

PVC

Color

International Gray

Height (In.)

1.75

Height (mm)

44.5

Length (In.)

5.19

Length (mm)

131.8

Width (In.)

3.45

Width (mm)

87.6

CE Compliant

Yes

Type

Junction Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364070

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3466

Resources

Part Drawings

Single-Gang-Two-piece-Screw-Together-Outlet-Box

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Single Gang Two-piece Screw Together Outlet Box

US English

Related Products