Single gang two-piece power rated low profile snap together outlet box. Includes 20A U.S. style 106 duplex electrical outlet. For use with Pan-Way® LDPH3, 5, 10 or LDS3 or 5 profile raceway only. 4.84"L x 2.90"W x 1.22"H (122.9mm x 73.6mm x 30.9mm), Electric Ivory.
Product Type | Junction Box |
Color | Electric Ivory |
Gang Opening Type | Single Gang |
Material | PVC |
Raceway Type | Two-Piece Outlet Box Includes Power Outlet |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.22 |
Overall Height (mm) | 30.9 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 4.84 |
Overall Length (mm) | 122.9 |
Overall Width (In.) | 2.9 |
Overall Width (mm) | 73.6 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
UPC | 07498375491 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0405 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4055 |
Part Drawings | Part-Drawing-PDF - JBP1MD20-200 | English | |
Part Drawings | Part Drawing - DWG - JBP1MD20_36642-05 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |