Double gang power rated two-piece screw together deep outlet box. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard double gang faceplate. For use with Pan-Way® T-45, LD, LDPH, or LD2PH profile raceway. 5.19L x 5.19W x 2.75H (131.9mm x 131.9mm x 69.8mm). Breakouts for 1/2, 3/4, or 1 diameter conduit.
Product Type | Junction Box |
Color | Arctic White |
Gang Opening Type | Double Gang |
Material | PVC |
Raceway Type | Two-Piece Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.8 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5.19 |
Overall Length (mm) | 131.9 |
Overall Width (In.) | 5.19 |
Overall Width (mm) | 131.9 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
UPC | 07498372524 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1158 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.1577 |
Part Drawings | Part-Drawing-PDF - JBP2D-200 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |