globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Double gang two-piece screw together deep outlet box. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard double gang faceplate. For use with Pan-Way® T-45 or LD profile raceway. 5.19"L x 5.19"W x 2.75"H (131.9mm x 131.9mm x 69.8mm). Breakouts for 1/2", 3/4", or 1" diameter conduit, International Grey.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type Junction Box
Color International Gray
Gang Opening Type Double Gang
Material PVC
Raceway Type Two-Piece Outlet Box
Standards Met RoHS Compliant
Overall Height (In.) 2.75
Overall Height (mm) 69.8
Sub Brand Pan-Way®
Overall Length (In.) 5.19
Overall Length (mm) 131.9
Overall Width (In.) 5.19
Overall Width (mm) 131.9
Application Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate.

Packaging Detail

UPC 07498370292
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1158
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.1577

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}