globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The power rated junction box is designed to be used with any Panduit LD profile Surface Raceway. It is compatible with standard double gang NEMA screw-on faceplates. It is a double gang box and measures 5.19 inches L x 5.19 inches W x 2.75 inches H (131.9mm x 131.9mm x 69.8mm). It is made of PVC material and is Off-White.

Specifications

Product Type Junction Box
Gang Opening Type Double Gang
Material PVC
Raceway Type Two-Piece Outlet Box
Standards Met RoHS Compliant
Overall Height (In.) 2.75
Overall Height (mm) 69.8
Sub Brand Pan-Way®
Overall Length (In.) 5.19
Overall Length (mm) 131.9
Overall Width (In.) 5.19
Overall Width (mm) 131.9
Application Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate.
Part Features Double gang two-piece screw together deep outlet box. (L=5.19in. W=5.19in. H=2.75in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard double gang faceplate.

Packaging Detail

UPC 07498370293
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1168
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.1685

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}