obsolete

JBP2FSAW

Power Rated

Double gang power rated two-piece snap together outlet box. Box accepts Pan-Way® Snap-On Faceplates. For use with Pan-Way® T-45 or LD profile raceway. 5.00L x 6.14W x 1.62H (127.1mm x 155.9mm x 41.1mm). Breakouts for 1/2, 3/4, or 1 diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Snap Outlet Box

Overall Length (In.)

5

Overall Length (mm)

127

Color

Arctic White

Product Type

Power Rated

CE Compliant

Yes

CE Marking

Yes

CSA 22.2 No.62-93

Yes

Gang Opening Type

Double Gang

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377638

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Double-Gang-Two-piece-Snap-Together-Outlet-Box

US English

Related Products