The Fast-Snap™ Double Gang Power Rated Two-Piece Snap together Outlet Box accepts Pan-Way® Snap-On Faceplates. For use with Pan-Way® T-45 or LD profile raceway. 5.00"L x 6.14"W x 1.62"H (127.1mm x 155.9mm x 41.1mm). Breakouts for 1/2", 3/4", or 1" diameter conduit, Electric Ivory
Product Type | Junction Box |
Color | Electric Ivory |
Gang Opening Type | Double Gang |
Material | PVC |
Raceway Type | Two-Piece Snap Outlet Box |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.62 |
Overall Height (mm) | 41.1 |
Sub Brand | Pan-Way® |
Overall Length (In.) | 5 |
Overall Length (mm) | 127 |
Overall Width (In.) | 5 |
Overall Width (mm) | 127 |
Application | Box Accepts Pan-Way® Screw-On Faceplates Or Any Nema Standard Single Gang Faceplate. |
UPC | 07498377633 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0748 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7483 |
Part Drawings | Part-Drawing-PDF - JBP2FS-200 | English | |
Part Drawings | Part Drawing - DWG - JBP2FS_37086-04 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English |