JBX3510EI-A

Low Voltage

Single gang two-piece snap together outlet box with adhesive backing. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® T45 or LD profile raceway. 5.00in L x 3.26in W x 1.62in H (127.1mm x 82.7mm x 41.1mm). Breakouts for 1/2in, 3/4in, or 1in diameter conduit, Electric Ivory.

Specifications

Material

PVC

Color

Electric Ivory

CSA 22.2 No.62-93

No

UL5A Listed

No

Height (In.)

1.62

Height (mm)

41.1

Length (In.)

5.00

Length (mm)

127.0

Width (In.)

3.26

Width (mm)

82.8

Outlet Box Power Rating

Low Voltage

Outlet Box Size

Single Gang

Outlet Box Type

Single gang two-piece snap together outlet box with adhesive backing. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplates. For use with Pan-Way® T-45 or LD profile raceway. 5.00" L x 3.26" W x 1.62" H. (127.1mm x 82.7mm x 41.1mm). Breakouts for 1/2" , 3/4" , or 1" diameter conduit.

Part Features

Single gang two-piece snap together outlet box with adhesive backing. (L=5.00in. W=3.26in. H=1.62in.) Box accepts Pan-Way screw-on faceplates or any NEMA standard 70mm single gang faceplate.

Type

Junction Box

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335392

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3514

Resources

Catalog Cut Sheets

JBX3510**-A Catalog Cut Sheet

US English

Installation Documents

Pan-Way Single Gang Low Voltage Junction Box: RW66C-ENG

US English

Part Drawings

Single Gang Low Voltage Junction Box: 37031-05

US English

Line Cards

Surface Raceway Line Card

US English

Catalog Cut Sheets

JBX3510**-A Catalog Cut Sheet

US English

Part Drawings

Single Gang Low Voltage Junction Box: 37031-05

US English

Related Products