JBX3510IG-A

Low Voltage

Single gang two-piece snap together outlet box with adhesive backing. Box accepts Pan-Way® Screw-On Faceplates or any NEMA standard single gang faceplate. For use with Pan-Way® T45 or LD profile raceway. 5.00"L x 3.26"W x 1.62"H (127.1mm x 82.7mm x 41.1mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Snap Outlet Box

Overall Length (In.)

5

Overall Length (mm)

127

Overall Width (In.)

3.26

Overall Height (In.)

1.62

Color

International Gray

Product Type

Low Voltage

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Gang Opening Type

Single Gang

Outlet Box Power Rating

Low Voltage

Outlet Box Size

Single Gang

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335393

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0352

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3518

Resources

Catalog Cut Sheets

JBX3510**-A Catalog Cut Sheet

US English

Installation Documents

Pan-Way Single Gang Low Voltage Junction Box: RW66C-ENG

US English

Catalog Cut Sheets

JBX3510**-A Catalog Cut Sheet

US English

Part Drawings

Single Gang Low Voltage Junction Box: 37031-05

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Single Gang Low Voltage Junction Box: 37031-05

US English

Related Products