PSJBXEI

Power Rated

Single gang two-piece snap together power source box. For use with Pan-Way® LDPH3, 5, 10, or LDS3 or 5 profile raceway. 5.02"L x 3.32"W x 1.31"H (127.6mm x 83.0mm x 33.3mm). Breakouts for 1/2", 3/4", or 1" diameter conduit.

Specifications

Material

PVC

Raceway Type

Two-Piece Snap Power Source Box

Overall Length (In.)

5.02

Overall Length (mm)

127.6

Overall Width (In.)

5.05

Overall Height (In.)

1.31

Color

Electric Ivory

Product Type

Power Rated

CSA 22.2 No.62-93

Yes

Gang Opening Type

Single Gang

UL5A Listed

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364608

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3514

Resources

Part Drawings

Single Gang Two-piece Snap Together Power Source Box

US English

Installation-Instructions

Power-Source-Junction-Box

US English

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Single-Gang-Two-piece-Snap-Together-Power-Source-Box

US English

Related Products